COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
80SDS14 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 80SDS14

Bushing Bore Range

N/A 1/2 to 2 in

Bushing Size

N/A SDS

Bushing Type

N/A QD

Chain Number

N/A 80

Chain Pitch Size

N/A 1 in

Hub Diameter

N/A 3-3/8 in

Hub Projection

N/A 4-3/64 in

Length Through Bore

N/A 0.7500 in

Material

N/A Steel

Number of Hubs

N/A 1

Number of Strands Across

N/A 1

Number of Teeth

N/A 14

Outside Diameter

N/A 4.981 in

Overall Width

N/A 1.4375 in

Pitch Diameter

N/A 4.494 in

Pitch Type

N/A Single

Tooth Width

N/A 0.575 in

Weight

N/A 1.90 lb