COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
80SF28 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 80SF28

Bushing Bore Range

N/A 2-13/16 to 2-15/16 in

Bushing Size

N/A SF

Bushing Type

N/A QD

Chain Number

N/A 80

Chain Pitch Size

N/A 1 in

Hub Diameter

N/A 5 in

Hub Projection

N/A 1-23/64 in

Length Through Bore

N/A 1.2500 in

Material

N/A Steel

Number of Hubs

N/A 1

Number of Strands Across

N/A 1

Number of Teeth

N/A 28

Outside Diameter

N/A 9.475 in

Overall Width

N/A 2.1250 in

Pitch Diameter

N/A 8.931 in

Pitch Type

N/A Single

Tooth Width

N/A 0.575 in

Weight

N/A 10 lb