COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
100E20 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 100E20

Bushing Size

N/A E

Bushing Type

N/A QD

Chain Number

N/A 100

Chain Pitch Size

N/A 1-1/4 in

Number of Strands Across

N/A 1

Number of Teeth

N/A 20

Weight

N/A 10.60 lb