COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
100E42 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 100E42

Bushing Bore Range

N/A 7/8 to 3-1/2 in

Bushing Size

N/A E

Bushing Type

N/A QD

Chain Number

N/A 100

Chain Pitch Size

N/A 1-1/4 in

Hub Diameter

N/A 6-1/4 in

Hub Projection

N/A 1-13/16 in

Length Through Bore

N/A 1.6250 in

Material

N/A Steel

Number of Hubs

N/A 1

Number of Strands Across

N/A 1

Number of Teeth

N/A 42

Outside Diameter

N/A 17.43 in

Overall Width

N/A 2.6250 in

Pitch Diameter

N/A 16.728 in

Pitch Type

N/A Single

Tooth Width

N/A 0.692 in

Weight

N/A 46.80 lb