COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
D80BTL25H Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A D80BTL25

Bushing Bore Range

N/A 15/16 to 3 in

Bushing Size

N/A 3020

Bushing Type

N/A Taper Locking

Chain Number

N/A 80

Chain Pitch Size

N/A 1 in

Hub Diameter

N/A 6-7/8 in

Length Through Bore

N/A 2.0000 in

Material

N/A Steel

Number of Hubs

N/A 1

Number of Strands Across

N/A 2

Number of Teeth

N/A 25

Outside Diameter

N/A 8.516 in

Overall Width

N/A 2 in

Pitch Diameter

N/A 7.979 in

Pitch Type

N/A Single

Tooth Width

N/A 0.557 in

Weight

N/A 16.50 lb

Width Across Tooth Sets

N/A 1.71 in