COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
2MISCC-15-15-KW Shaft Coupling
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A 2MISCC-15-15-KW

Series

N/A 2MISCC

Bore - Side 1

N/A 15 mm

Bore - Side 2

N/A 15 mm

Finish

N/A Black Oxide

Coupling Material

N/A Steel - American Society for Testing and Materials (ASTM) A108

Coupling Type

N/A Two-Piece Clamp with Keyway

Harmonization Code

N/A 8483.60.8000

Keyway - Side 1

N/A 0.1980 in

Keyway - Side 2

N/A 0.6810 in

Outside Diameter

N/A 34 mm

Overall Length

N/A 50 mm

Screw Thread Size

N/A M5 x 16

Screw Type

N/A Hex Socket Cap Screw

Weight

N/A 0.81 lb