COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
2MISCC-06-06-S Shaft Collar
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A 2MISCC-06-06-S

Series

N/A 2MISCC

Bore - Side 1

N/A 6 mm

Bore - Side 2

N/A 6 mm

Finish

N/A Plain

Coupling Material

N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582

Coupling Type

N/A Two-Piece Clamp without Keyway

Harmonization Code

N/A 8483.60.8000

Outside Diameter

N/A 18 mm

Overall Length

N/A 30 mm

Screw Thread Size

N/A M3 x 8

Screw Type

N/A Hex Socket Cap Screw

Weight

N/A 0.09 lb