COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
CC-037-025 Clamp-Type Shaft Coupling
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A CC-037-025

Series

N/A CC

Bore - Side 1

N/A 0.3750 in

Bore - Side 2

N/A 0.2500 in

Finish

N/A Black Oxide

Coupling Material

N/A Steel - American Society for Testing and Materials (ASTM) A108

Coupling Type

N/A One-Piece Clamp without Keyway

Harmonization Code

N/A 8483.60.8000

Outside Diameter

N/A 1.0625 in

Overall Length

N/A 1.6250 in

Screw Thread Size

N/A 6-32 x 1/2 in

Screw Type

N/A Hex Socket Cap Screw

Weight

N/A 0.32 lb