COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
MISCC-25-25-KW Shaft Coupling
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A MISCC-25-25-KW

Series

N/A MISCC

Bore - Side 1

N/A 25 mm

Bore - Side 2

N/A 25 mm

Finish

N/A Black Oxide

Coupling Material

N/A Steel - American Society for Testing and Materials (ASTM) A108

Coupling Type

N/A One-Piece Clamp with Keyway

Harmonization Code

N/A 8483.60.8000

Keyway - Side 1

N/A 0.3160 in

Keyway - Side 2

N/A 1.1140 in

Outside Diameter

N/A 45 mm

Overall Length

N/A 75 mm

Screw Material

N/A Steel

Screw Thread Size

N/A M6 x 16

Screw Type

N/A Hex Socket Cap Screw

Weight

N/A 1.40 lb