COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
MISCC-50-50-KW Shaft Coupling
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A MISCC-50-50-KW

Series

N/A MISCC

Bore - Side 1

N/A 50 mm

Bore - Side 2

N/A 50 mm

Finish

N/A Black Oxide

Coupling Material

N/A Steel - American Society for Testing and Materials (ASTM) A108

Coupling Type

N/A One-Piece Clamp with Keyway

Harmonization Code

N/A 8483.60.8000

Keyway - Side 1

N/A 0.5520 in

Keyway - Side 2

N/A 2.1180 in

Outside Diameter

N/A 85 mm

Overall Length

N/A 124 mm

Screw Material

N/A Steel

Screw Thread Size

N/A M10 x 25

Screw Type

N/A Hex Socket Cap Screw

Weight

N/A 6.75 lb