COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
ISCC-112-112SKW Coupling
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A ISCC-112-112SKW

Series

N/A ISCC

Bore - Side 1

N/A 1.1250 in

Bore - Side 2

N/A 1.1250 in

Finish

N/A Plain

Coupling Material

N/A 303 Stainless Steel

Coupling Type

N/A One-Piece Clamp with Keyway

Harmonization Code

N/A 8483.60.8000

Keyway - Side 1

N/A 0.2510 in

Keyway - Side 2

N/A 1.2410 in

Outside Diameter

N/A 1.8750 in

Overall Length

N/A 3.1250 in

Screw Material

N/A Stainless Steel - American Society for Testing and Materials (ASTM) F837

Screw Thread Size

N/A 1/4-28 x 5/8 in

Screw Type

N/A Hex Socket Cap Screw

Weight

N/A 22 oz