COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
ISCC-200-200 Coupling
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A ISCC-200-200

Series

N/A ISCC

Bore - Side 1

N/A 2.0000 in

Bore - Side 2

N/A 2.0000 in

Finish

N/A Black Oxide

Coupling Material

N/A Steel - American Society for Testing and Materials (ASTM) A108

Coupling Type

N/A One-Piece Clamp without Keyway

Harmonization Code

N/A 8483.60.8000

Outside Diameter

N/A 3.3750 in

Overall Length

N/A 4.8750 in

Screw Thread Size

N/A 3/8-24 x 1 in

Screw Type

N/A Clamp Screw

Weight

N/A 107 oz