COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
ISCC-050-037-S Coupling
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A ISCC-050-037-S

Series

N/A ISCC

Bore - Side 1

N/A 0.5000 in

Bore - Side 2

N/A 0.3750 in

Finish

N/A Plain

Coupling Material

N/A 303 Stainless Steel

Coupling Type

N/A One-Piece Clamp without Keyway

Harmonization Code

N/A 8483.60.8000

Outside Diameter

N/A 1.1250 in

Overall Length

N/A 1.7500 in

Screw Thread Size

N/A 8-32 x 1/2 in

Screw Type

N/A Clamp Screw

Weight

N/A 6 oz