COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
2ISCC-175-175KW Coupling
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A 2ISCC-175-175KW

Series

N/A 2ISCC

Bore - Side 1

N/A 1.7500 in

Bore - Side 2

N/A 1.7500 in

Finish

N/A Black Oxide

Coupling Material

N/A Steel - American Society for Testing and Materials (ASTM) A108

Coupling Type

N/A Two-Piece Clamp with Keyway

Harmonization Code

N/A 8483.60.8000

Keyway - Side 1

N/A 0.3760 in

Keyway - Side 2

N/A 1.9220 in

Outside Diameter

N/A 3.1250 in

Overall Length

N/A 4-1/2 in

Screw Thread Size

N/A 3/8-24 x 1 in

Screw Type

N/A Hex Socket Cap Screw

Weight

N/A 102.3008 oz