COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NUKR90 Stud Type Track Roller
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A NUKR90

Bearing Element

N/A Cylindrical Rollers

Closure Type

N/A Sealed

Finish/Coating

N/A Uncoated

Head Type

N/A Hex Head

Lubrication Hole Location

N/A Stud Side

Maximum Speed

N/A 1800 rpm

Radial Dynamic Load Capacity

N/A 17300 lbf

Radial Static Load Capacity

N/A 24700 lbf

Roller Diameter

N/A 90 mm

Roller Shape

N/A Crowned

Roller Width

N/A 35 mm

Stud Diameter

N/A 30 mm

Stud Length

N/A 63 mm

Weight

N/A 5.87 lb