COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
KRE52-PP Stud Type Track Roller
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A KRE52-PP

Bearing Element

N/A Needle Rollers

Closure Type

N/A Sealed

Eccentric Stud Diameter

N/A 24 mm

Finish/Coating

N/A Uncoated

Head Type

N/A Hex Head

Lubrication Hole Location

N/A Head Stud End Stud Side

Maximum Speed

N/A 4900 rpm

Radial Dynamic Load Capacity

N/A 3800 lbf

Radial Static Load Capacity

N/A 6400 lbf

Roller Diameter

N/A 52 mm

Roller Shape

N/A Crowned

Roller Width

N/A 24 mm

Stud Diameter

N/A 20 mm

Stud Length

N/A 40.50 mm

Weight

N/A 1.25 lb