COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
PWKRE35-2RS Stud Type Track Roller
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A PWKRE35-2RS

Bearing Element

N/A Cylindrical Rollers

Closure Type

N/A Sealed

Eccentric Stud Diameter

N/A 20 mm

Finish/Coating

N/A Uncoated

Head Type

N/A Hex Head

Lubrication Hole Location

N/A Head Stud End

Maximum Speed

N/A 6500 rpm

Radial Dynamic Load Capacity

N/A 2750 lbf

Radial Static Load Capacity

N/A 2700 lbf

Roller Diameter

N/A 35 mm

Roller Shape

N/A Crowned

Roller Width

N/A 18 mm

Stud Diameter

N/A 16 mm

Stud Length

N/A 32.50 mm

Weight

N/A 0.47 lb