COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
KR5205-2RS Stud Type Track Roller
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A KR5205-2RS

Bearing Element

N/A Balls - Two Rows

Closure Type

N/A Sealed

Finish/Coating

N/A Uncoated

Head Type

N/A Hex Head

Lubrication Hole Location

N/A Stud Side

Maximum Speed

N/A 4500 rpm

Radial Dynamic Load Capacity

N/A 18800 N

Radial Static Load Capacity

N/A 13200 N

Roller Diameter

N/A 62 mm

Roller Shape

N/A Crowned

Roller Width

N/A 20.6 mm

Stud Diameter

N/A 24 mm

Stud Length

N/A 49.50 mm

Weight

N/A 1.53 lb