COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
PXR-2.75 Plain Track Roller Stud Style
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A PXR-2.75

Series

N/A PXR

Axial Dynamic Load Capacity

N/A 2407 lbf

Axial Static Load Capacity

N/A 877 lbf

Bearing Element

N/A Balls - Two Rows

UPC Code

N/A 841946106230

Radial Dynamic Load Capacity

N/A 5390 lbf

Radial Static Load Capacity

N/A 3507 lbf

Roller Diameter

N/A 2.7500 in

Roller Material

N/A Carbon Steel

Roller Shape

N/A Flat

Roller Width

N/A 1.5000 in

Seal Type

N/A Rubber Lip

Stud Diameter

N/A 1.0000 in

Stud Length

N/A 2.2500 in

Stud Material

N/A Carbon Steel

Thread Length

N/A 1.1250 in

Thread Size

N/A 1-14

Weight

N/A 2.60 lb

Features & Benefits

Features & Benefits

N/A
  • Plain/Cylindrical Cam Followers effectively carry radial loads
  • For heavy side loads, Plain Cam Followers can be positioned vertically to act as side guides