COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
PXR-3.25A-SS Plain Track Roller Stud
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A PXR-3.25A-SS

Series

N/A PXR-SS

Axial Dynamic Load Capacity

N/A 2812 lbf

Axial Static Load Capacity

N/A 1158 lbf

Bearing Element

N/A Balls - Two Rows

UPC Code

N/A 841946106339

Radial Dynamic Load Capacity

N/A 5827 lbf

Radial Static Load Capacity

N/A 4631 lbf

Roller Diameter

N/A 3.2500 in

Roller Material

N/A Carbon Steel

Roller Shape

N/A Flat

Roller Width

N/A 1.7500 in

Seal Type

N/A Fluorocarbon Lip

Stud Diameter

N/A 1.2500 in

Stud Length

N/A 2.5000 in

Stud Material

N/A Stainless Steel

Thread Length

N/A 1-1/4 in

Thread Size

N/A 1-1/4-12

Weight

N/A 4.31 lb

Features & Benefits

Features & Benefits

N/A
  • Plain/Cylindrical XR Rollers effectively carry radial loads
  • For heavy side loads, Plain XR Rollers can be positioned vertically to act as side guides