COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
HPDC-5.00-R-H
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A HPDC-5.00-R-H

Series

N/A HPDC-R-H

Bearing Element

N/A Cylindrical Rollers - Two Rows

Lubrication Type

N/A Regreasable

UPC Code

N/A 841946138040

Radial Dynamic Load Capacity

N/A 71000 lbf

Radial Static Load Capacity

N/A 104700 lbf

Roller Diameter

N/A 5.0000 in

Roller Material

N/A Carbon Steel

Roller Shape

N/A Flat

Roller Width

N/A 2.7500 in

Seal Type

N/A Rubber Lip

Stud Diameter

N/A 2.5000 in

Stud Length

N/A 5.0620 in

Stud Material

N/A Carbon Steel

Thread Length

N/A 2.5630 in

Thread Size

N/A 2-1/2-12

Weight

N/A 20.120 lb

Features & Benefits

Features & Benefits

N/A
  • Plain/Cylindrical DCB Rollers effectively carry radial loads
  • For heavy side loads, Plain DCB Rollers can be positioned vertically to act as side guides