COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
PXR-1.75-R
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A PXR-1.75-R

Series

N/A PXR-R

Axial Dynamic Load Capacity

N/A 764.000 lbf

Axial Static Load Capacity

N/A 287.000 lbf

Bearing Element

N/A Balls - Two Rows

UPC Code

N/A 841946125446

Radial Dynamic Load Capacity

N/A 1683 lbf

Radial Static Load Capacity

N/A 1147 lbf

Roller Diameter

N/A 1.7500 in

Roller Material

N/A Carbon Steel

Roller Shape

N/A Flat

Roller Width

N/A 1 in

Seal Type

N/A Rubber Lip

Stud Diameter

N/A 0.7500 in

Stud Length

N/A 1.7500 in

Stud Material

N/A Carbon Steel

Thread Length

N/A 0.8800 in

Thread Size

N/A 3/4-16

Weight

N/A 0.75 lb

Features & Benefits

Features & Benefits

N/A
  • Plain/Cylindrical XR Rollers effectively carry radial loads
  • For heavy side loads, Plain XR Rollers can be positioned vertically to act as side guides