COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
PXR-7.00-R
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A PXR-7.00-R

Series

N/A PXR-R

Axial Dynamic Load Capacity

N/A 17400 lbf

Axial Static Load Capacity

N/A 48400 lbf

Bearing Element

N/A Tapered Rollers - Two Rows

UPC Code

N/A 841946135018

Radial Dynamic Load Capacity

N/A 42400 lbf

Radial Static Load Capacity

N/A 79800 lbf

Roller Diameter

N/A 7.0000 in

Roller Material

N/A Carbon Steel

Roller Shape

N/A Flat

Roller Width

N/A 3.75 in

Seal Type

N/A Rubber Lip

Stud Diameter

N/A 3.0000 in

Stud Length

N/A 7.6900 in

Stud Material

N/A Carbon Steel

Thread Length

N/A 4.1300 in

Thread Size

N/A 3-12

Weight

N/A 52.150 lb

Features & Benefits

Features & Benefits

N/A
  • Plain/Cylindrical XR Rollers effectively carry radial loads
  • For heavy side loads, Plain XR Rollers can be positioned vertically to act as side guides