COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
CS18LW Crown Cam Follower
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A CS18LW

Axial Dynamic Load Capacity

N/A 770 lbf

Axial Static Load Capacity

N/A 1100 lbf

Bearing Element

N/A Needle Rollers

Closure Type

N/A Sealed

Head Type

N/A Hex Head

Lubrication Hole Location

N/A None

Maximum Speed

N/A 5000 rpm

Roller Diameter

N/A 0.5625 in

Roller Material

N/A Chrome Steel

Roller Shape

N/A Crowned

Roller Width

N/A 0.3750 in

Series

N/A CS

Stud Diameter

N/A 0.1875 in

Stud Length

N/A 0.6250 in

Thread Size

N/A 10-32

Weight

N/A 0.03 lb