COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
CRBC6 Cam Follower
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

UPC Code

N/A 637400198947

Manufacturer Part Number

N/A CRBC 6

Bearing Element

N/A Needle Rollers

Closure Type

N/A Sealed

Head Type

N/A Hex Head

Hex Size

N/A 1 in

Lubrication Holes

N/A No Holes

Maximum Speed

N/A 1500 rpm

Radial Dynamic Load Capacity

N/A 102000 lbf

Radial Static Load Capacity

N/A 170000 lbf

Roller Diameter

N/A 6.0000 in

Roller Material

N/A Steel

Roller Shape

N/A Crowned

Roller Width

N/A 3.25 in

Series

N/A CRBC

Stud Diameter

N/A 2.5000 in

Stud Length

N/A 6.0000 in

Stud Type

N/A Plain

Thread Size

N/A 2-1/2-12

Weight

N/A 32.90 lb