COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
CH 160 LW Cam Follower
Unit of Measure

Specifications

Brands

N/A HexLube®

Supplier Name

N/A RBC® Bearings

UPC Code

N/A 637400020804

Manufacturer Part Number

N/A CH 160 LW

Closure Type

N/A Sealed

Finish/Coating

N/A Black Oxide

Head Type

N/A Hex Head

Lubrication Hole Location

N/A Stud End

Lubrication Type

N/A Stud End

Maximum Speed

N/A 1000 rpm

Radial Dynamic Load Capacity

N/A 35000 lbf

Radial Static Load Capacity

N/A 99000 lbf

Roller Diameter

N/A 5.0000 in

Roller Material

N/A Chrome Steel

Roller Shape

N/A Crowned

Roller Width

N/A 2.7500 in

Series

N/A CH

Stud Diameter

N/A 2.5000 in

Stud Length

N/A 5.0620 in

Stud Type

N/A Heavy Stud

Thread Size

N/A 2 1/2-12

Weight

N/A 18.65 lb