COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
H 22 LW Sealed SOC HD Cam Follower
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A H22LW

Series

N/A H

Axial Dynamic Load Capacity

N/A 970 lbf

Axial Static Load Capacity

N/A 2500 lbf

Bearing Element

N/A Needle Rollers

Closure Type

N/A Sealed

Head Type

N/A Hex Head

Lubrication Hole Location

N/A None

Maximum Speed

N/A 5000 rpm

Roller Diameter

N/A 0.6875 in

Roller Material

N/A Chrome Steel

Roller Shape

N/A Flat

Roller Width

N/A 0.4375 in

Stud Diameter

N/A 0.3125 in

Stud Length

N/A 0.7500 in

Thread Size

N/A 5/16-24

Weight

N/A 0.07 lb