COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
RBC 7 Cam Follower
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A RBC7

Bearing Element

N/A Cylindrical Rollers

Closure Type

N/A Sealed

Finish/Coating

N/A Uncoated

Head Type

N/A Hex Head

Lubrication Hole Location

N/A None

Maximum Speed

N/A 1200 rpm

Radial Dynamic Load Capacity

N/A 135000 lbf

Radial Static Load Capacity

N/A 218000 lbf

Roller Diameter

N/A 7.0000 in

Roller Material

N/A Chrome Steel

Roller Shape

N/A Flat

Roller Width

N/A 3.75 in

Stud Diameter

N/A 3.0000 in

Stud Length

N/A 7.6875 in

Thread Size

N/A 3-12

Weight

N/A 53.50 lb