COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
H 112 L Sealed Cam Follower
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A H112L

Series

N/A H

Axial Dynamic Load Capacity

N/A 24300 lbf

Axial Static Load Capacity

N/A 63250 lbf

Bearing Element

N/A Needle Rollers

Closure Type

N/A Sealed

Head Type

N/A Slotted Head

Lubrication Hole Location

N/A Stud End Stud Side

Maximum Speed

N/A 1400 rpm

Radial Static Load Capacity

N/A 51000 lb

Roller Diameter

N/A 3.5000 in

Roller Material

N/A Chrome Steel

Roller Shape

N/A Flat

Roller Width

N/A 2.0000 in

Stud Diameter

N/A 1.7500 in

Stud Length

N/A 2.7500 in

Thread Size

N/A 1-3/4-12

Weight

N/A 6.95 lb