COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NATR15-PP Yoke Type Track Roller
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A NATR15-PP

Bearing Element

N/A Needle Rollers

Bore Diameter

N/A 15 mm

Closure Type

N/A Three-Stage Sealing Both Sides with Plastic Axial Plain Washers

Finish/Coating

N/A Uncoated

Lubrication Hole Location

N/A Inner Ring

UPC Code

N/A 4012802420272

Maximum Speed

N/A 7000 rpm

Operating Temperature Range

N/A -30 to 100 ºC

Radial Dynamic Load Capacity

N/A 2180 lbf

Radial Static Load Capacity

N/A 3150 lbf

Roller Diameter

N/A 35 mm

Roller Shape

N/A Crowned

Roller Width

N/A 18 mm

Series

N/A NATR-PP

Weight

N/A 0.250 lb