COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
ZL5202-DRS Stud Type Track Roller
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A ZL5202-DRS

Bearing Element

N/A Balls - Two Rows

Closure Type

N/A Single Sealed

Finish/Coating

N/A Uncoated

Lubrication Hole Location

N/A Stud Side

Maximum Speed

N/A 7000 rpm

Operating Temperature Range

N/A -20 to 120 ºC

Radial Dynamic Load Capacity

N/A 10000 N

Radial Static Load Capacity

N/A 6300 N

Roller Diameter

N/A 40 mm

Roller Shape

N/A Crowned

Roller Width

N/A 15.9 mm

Weight

N/A 0.32 lb