COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NATR5 Yoke Type Track Roller
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A NATR5

Bearing Element

N/A Needle Rollers

Bore Diameter

N/A 5 mm

Closure Type

N/A Gap Seals Both Sides

Finish/Coating

N/A Uncoated

Lubrication Hole Location

N/A Inner Ring

UPC Code

N/A 4054364121174

Maximum Speed

N/A 22000 rpm

Operating Temperature Range

N/A -30 to 140 ºC

Radial Dynamic Load Capacity

N/A 710 lbf

Radial Static Load Capacity

N/A 740 lbf

Roller Diameter

N/A 16 mm

Roller Shape

N/A Crowned

Roller Width

N/A 11 mm

Series

N/A NATR

Weight

N/A 0.04 lb