COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NATV8PP Yoke Type Track Roller
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A NATV8PP

Bearing Element

N/A Needle Rollers

Bore Diameter

N/A 8 mm

Closure Type

N/A Sealed

Finish/Coating

N/A Uncoated

Lubrication Hole Location

N/A Inner Ring

Maximum Speed

N/A 5500 rpm

Operating Temperature Range

N/A -30 to 100 ºC

Radial Dynamic Load Capacity

N/A 1750 lbf

Radial Static Load Capacity

N/A 2550 lbf

Roller Diameter

N/A 24 mm

Roller Shape

N/A Flat

Roller Width

N/A 11 mm

Weight

N/A 0.11 lb