COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
LR202-X-2RSR Yoke Type Track Roller
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A LR202-X-2RSR

Bearing Element

N/A Balls

Bore Diameter

N/A 15 mm

Closure Type

N/A Sealed

UPC Code

N/A 4047643136464

Maximum Speed

N/A 11000 rpm

Operating Temperature Range

N/A -30 to 140 ºC

Radial Dynamic Load Capacity

N/A 7000 N

Radial Static Load Capacity

N/A 3350 N

Roller Diameter

N/A 40 mm

Roller Shape

N/A Flat

Roller Width

N/A 11 mm

Weight

N/A 0.18 lb