COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
HPCA-150 Metric Cam Yoke 96112
Unit of Measure

Specifications

Supplier Name

N/A Osborn Load Runners

Manufacturer Part Number

N/A HPCA-150

Bearing Element

N/A Tapered Rollers

Bore Diameter

N/A 55 mm

Closure Type

N/A Sealed

Finish/Coating

N/A Chrome Plated Zinc Plated

Lubrication Hole Location

N/A None

Operating Temperature Range

N/A -30 to 225 ºF

Radial Dynamic Load Capacity

N/A 66990 N159430 N

Radial Static Load Capacity

N/A 250880 N

Roller Diameter

N/A 150 mm

Roller Material

N/A Stainless Steel

Roller Shape

N/A Flat

Roller Width

N/A 73 mm

Weight

N/A 19.07 lb