Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A SRF55SS |
UPC Code |
N/A 637400007065 |
Series |
N/A SRF |
Prop 65 |
N/A Yes |
Axial Dynamic Load Capacity |
N/A 8000 lbf |
Axial Static Load Capacity |
N/A 15800 lbf |
Bearing Element |
N/A Needle Rollers |
Bore Diameter |
N/A 1.5 in |
Closure Type |
N/A Double Sealed |
Lubrication Hole Location |
N/A None |
Maximum Speed |
N/A 2500 rpm |
Operating Temperature Range |
N/A 0 to 250 ºF |
Overall Width |
N/A 1.245 in |
Roller Diameter |
N/A 2.7500 in |
Roller Material |
N/A Chrome Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 1.245 in |
Standards Met |
N/A American National Standards Institute (ANSI)/American Bearing Manufacturers Association (ABMA) Standard 32 |
Finish/Coating |
N/A Uncoated |
Radial Dynamic Load Capacity |
N/A 8000 lbf |
Radial Static Load Capacity |
N/A 15800 lbf |
Weight |
N/A 1.31 lb |
General Information |
N/A Car Lifts Lift Trucks |