COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NN3038-AS-K-M-SP Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A NN3038-AS-K-M-SP

Bearing Material

N/A 52100 Steel

Bore Diameter

N/A 190 mm

Bore Type

N/A Tapered 1:12

Cage Material

N/A Brass

Closure Type

N/A Open

Dynamic Load Rating

N/A 580000 N

Fillet Radius

N/A 2.1 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A SP

UPC Code

N/A 4012801231671

Maximum Speed

N/A 3200 rpm

Number of Rows

N/A Double-Row

Operating Temperature Range

N/A -30 to 150 ºC

Outside Diameter

N/A 290 mm

Overall Width

N/A 75 mm

Ring Separation

N/A Separable Inner Ring

Static Load Rating

N/A 1040000 N