COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
N1026K.M1.SP Super Precision
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A N1026K.M1.SP

Bore Diameter

N/A 130 mm

Bore Type

N/A Tapered 1:12

Cage Material

N/A Brass

Closure Type

N/A Open

Dynamic Load Rating

N/A 179000 N

Fillet Radius

N/A 2 mm

Finish/Coating

N/A Uncoated

Flanges

N/A (2) Inner Ring

Internal Clearance

N/A C0

Maximum Speed

N/A 5600 rpm

Outer Ring Width

N/A 33 mm

Outside Diameter

N/A 200 mm

Overall Width

N/A 33 mm

Precision Rating

N/A Not Rated

Ring Separation

N/A Separable Outer Ring

Series

N/A N10

Static Load Rating

N/A 250000 N