COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NU226-E-TVP2 Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A NU226-E-TVP2

Bore Diameter

N/A 130 mm

Bore Type

N/A Straight

Cage Material

N/A Polyamide

Closure Type

N/A Open

Dynamic Load Rating

N/A 425000 N

Fillet Radius

N/A 2.5 mm

Finish/Coating

N/A Uncoated

Flanges

N/A (2) Outer Ring

Internal Clearance

N/A C0

Maximum Speed

N/A 3500 rpm

Number of Rows

N/A Single-Row

Operating Temperature Range

N/A -30 to 120 ºC

Outer Ring Width

N/A 40 mm

Outside Diameter

N/A 230 mm

Overall Width

N/A 40 mm

Precision Rating

N/A Not Rated

Ring Separation

N/A Separable Outer Ring

Series

N/A NU2

Static Load Rating

N/A 445000 N

Weight

N/A 14.26 lb