Supplier Name |
N/A Bodine Electric Company |
Manufacturer Part Number |
N/A 5736 |
Duty / Condition Type |
N/A Continuous Duty |
Enclosure |
N/A Totally Enclosed Non-Ventilated (TENV) |
Enclosure Type |
N/A Totally Enclosed Non-Ventilated (TENV) |
Full Load Current |
N/A 17.00 A |
Full Load Torque |
N/A 98 in·lb |
Gear Ratio |
N/A 20:1 |
Harmonization Code |
N/A 8501.31.3000 |
Input Power |
N/A 7/16 hp |
Insulation Class |
N/A B |
Ingress Protection Rating |
N/A Ingress Protection (IP20) |
Supply Voltage |
N/A 24 V |
Motor Type |
N/A Brushed |
Mounting Type |
N/A Footed |
National Electrical Manufacturers Association (NEMA) Frame |
N/A 42A |
Output Speed |
N/A 50.0 rpm |
Overhung Load |
N/A 120 lb |
Shaft Type |
N/A Right Angle |
Stage |
N/A 1 |
Standards Met |
N/A Canadian Standards Association (CSA) CURUS Restriction of Hazardous Substances (RoHS) Underwriter Laboratories (UL) |
Weight |
N/A 16.80 lb |