COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
SCE45 Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A SCE45

Bearing Material

N/A Hardened Steel

Bore Diameter

N/A 1/4 in

Closure Type

N/A Open

Cup Type

N/A Open Ends

UPC Code

N/A 4047643240628

Number of Rows

N/A Single-Row

Operating Temperature Range

N/A 30 to 100 ºC

Outside Diameter

N/A 0.4375 in

Overall Width

N/A 5/16 in

Precision Rating

N/A Not Rated

Series

N/A SCE

Weight

N/A 0.02 lb