COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
BCE1012 Drawn Cup Needle Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A BCE1012

Bearing Material

N/A Steel

Bore Diameter

N/A 0.6250 in

Closure Type

N/A Open

Cup Type

N/A Closed Ends

Dynamic Load Rating

N/A 12100 N

Maximum Speed

N/A 16000 rpm

Number of Rows

N/A Single-Row

Outside Diameter

N/A 0.8130 in

Overall Width

N/A 0.7500 in

Series

N/A BCE

Standards Met

N/A American Bearing Manufacturers Association (ABMA) 18.2 - 1982

Static Load Rating

N/A 19700 N

Weight

N/A 0.05 lb