COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
BCE2816 Drawn Cup Needle Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A BCE2816

Bearing Material

N/A Steel

Bore Diameter

N/A 1.7500 in

Closure Type

N/A Open

Cup Type

N/A Closed Ends

Dynamic Load Rating

N/A 41000 N

Maximum Speed

N/A 5800 rpm

Number of Rows

N/A Single-Row

Outside Diameter

N/A 2.1250 in

Overall Width

N/A 1.0000 in

Series

N/A BCE

Standards Met

N/A American Bearing Manufacturers Association (ABMA) 18.2 - 1982

Static Load Rating

N/A 76000 N

Weight

N/A 0.3 lb