COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
SCH1413-P Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A SCH1413-P

Bearing Material

N/A Steel

Bore Diameter

N/A 0.8750 in

Closure Type

N/A Single Sealed

Cup Type

N/A Open Ends

Dynamic Load Rating

N/A 19600 N

Maximum Speed

N/A 11100 rpm

Number of Rows

N/A Single-Row

Outside Diameter

N/A 1.1880 in

Overall Width

N/A 0.8130 in

Series

N/A SCH

Standards Met

N/A American Bearing Manufacturers Association (ABMA) 18.2 - 1982

Static Load Rating

N/A 27000 N

Weight

N/A 0.08 lb