COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
SCH1616-PP Drawn Cup Needle Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A SCH1616-PP

Bearing Material

N/A Steel

Bore Diameter

N/A 1.0000 in

Closure Type

N/A Double Sealed

Cup Type

N/A Open Ends

Dynamic Load Rating

N/A 20000 N

Maximum Speed

N/A 9500 rpm

Number of Rows

N/A Single-Row

Outside Diameter

N/A 1.3133 in

Overall Width

N/A 1.0000 in

Series

N/A SCH

Standards Met

N/A American Bearing Manufacturers Association (ABMA) 18.2 - 1982

Static Load Rating

N/A 28500 N

Weight

N/A 0.11 lb