COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
HK2820 Drawn Cup Needle Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A HK2820

Bearing Material

N/A Steel

Bore Diameter

N/A 28 mm

Closure Type

N/A Open

Compatible Inner Ring

N/A G 28 x 35 x 4 IR 22 x 28 x 20- XL LR 22 x 28 x 20.5 SD 28 x 35 x 4

Cup Type

N/A Open Ends

Dynamic Load Rating

N/A 20900 N

Maximum Speed

N/A 9200 rpm

Number of Rows

N/A Single-Row

Outside Diameter

N/A 35 mm

Overall Width

N/A 20 mm

Series

N/A HK

Standards Met

N/A DIN 618-1/International Organization for Standardization (ISO) 3245

Static Load Rating

N/A 36000 N

Weight

N/A 0.1 lb