Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A NK40/20-TV-XL |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 40 mm |
Closure Type |
N/A Open |
Cup Type |
N/A Open Ends |
Dynamic Load Rating |
N/A 33500 N |
Maximum Speed |
N/A 11400 rpm |
Number of Rows |
N/A Single-Row |
Outside Diameter |
N/A 50 mm |
Overall Width |
N/A 20 mm |
Series |
N/A NK |
Static Load Rating |
N/A 56000 N |
Weight |
N/A 0.220 lb |