COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NK43/20-XL Needle Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A NK43/20-XL

Bearing Material

N/A Steel

Bore Diameter

N/A 43 mm

Closure Type

N/A Open

Cup Type

N/A Open Ends

Dynamic Load Rating

N/A 30500 N

Maximum Speed

N/A 10700 rpm

Number of Rows

N/A Single-Row

Outside Diameter

N/A 53 mm

Overall Width

N/A 20 mm

Series

N/A NK

Static Load Rating

N/A 51000 N

Weight

N/A 0.230 lb