COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
HK 1518 RS Drawn Cup Needle Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A HK 1518 RS

Bearing Material

N/A Hardened Steel

Bore Diameter

N/A 15 mm

Closure Type

N/A Single Sealed

Cup Type

N/A Open Ends

UPC Code

N/A 035373062713

Number of Rows

N/A Single-Row

Operating Temperature Range

N/A 30 to 100 ºC

Outside Diameter

N/A 21 mm

Overall Width

N/A 18 mm

Precision Rating

N/A Not Rated

Series

N/A HK

Weight

N/A 0.05 lb