COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
SCE59 Drawn Cup Needle Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A SCE59

Bore Diameter

N/A 5/16 in

Closure Type

N/A Open

Cup Type

N/A Open Ends

Dynamic Load Rating

N/A 1340 lbf

Lubrication Hole Type

N/A No Holes

Maximum Speed

N/A 35500 rpm

Number of Rows

N/A Single-Row

Outside Diameter

N/A 0.50 in

Overall Width

N/A 9/16 mm

Precision Rating

N/A Not Rated

Series

N/A SCE

Standards Met

N/A American Bearing Manufacturers Association (ABMA) 18.2 - 1982

Static Load Rating

N/A 1480 lbf

Weight

N/A 0.02 lb